COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Model Number |
Item Name |
Type |
Input Voltage (DC) |
Input Voltage (AC) |
Output Voltage (DC) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| MT | N/A Micro Temperature and Time Controller | Type N/A Wired | Input Voltage (DC) N/A Type A: 3.7 ~ 12 VType B: 12 ~ 24 V | Input Voltage (AC) N/A | Output Voltage (DC) N/A Type A: 3.7 ~ 12 VType B: 12 ~ 24 V |
Add To Cart
Request Quote |
| DTC-S | N/A 4-Phase Temperature and Time Controller | Type N/A Wired | Input Voltage (DC) N/A Type A: 12 ~ 24 V | Input Voltage (AC) N/A Type B: 100 ~ 120 VType C: 200 ~ 240 V | Output Voltage (DC) N/A Type A: 12 ~ 24 V |
Add To Cart
Request Quote |
| DTC-N | N/A Negative Temperature Coefficient (NTC) 4-Phase Temperature and Time Controller | Type N/A Wired | Input Voltage (DC) N/A Type A: 12 ~ 24 V | Input Voltage (AC) N/A Type B: 100 ~ 120 VType C: 200 ~ 240 V | Output Voltage (DC) N/A Type A: 12 ~ 24 V |
Add To Cart
Request Quote |
| DTC-A | N/A Digital Temperature and Time Controller | Type N/A Terminal Wired | Input Voltage (DC) N/A Type A: 12 ~ 24 V | Input Voltage (AC) N/A Type B: 100 ~ 120 VType C: 200 ~ 240 V | Output Voltage (DC) N/A Type A: 12 ~ 24 V |
Add To Cart
Request Quote |
| DTC-T | N/A AC to DC Digital Temperature and Time Controller | Type N/A Wired | Input Voltage (DC) N/A | Input Voltage (AC) N/A 100 ~ 240 V | Output Voltage (DC) N/A 24 V |
Add To Cart
Request Quote |




