COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
The DTC-T series AC to DC Digital Temperature and Time Controller uses Pulse Width Modulation (PWM) to control power input, providing four settings of 25%, 50%, 75% and 100%. The temperature can be controlled within 1 ºC of the set temperature and the time/temperature can be customized and set to various levels. The output temperature varies depending on the heater device. It is small, lightweight, and easy to control.
Unit of Measure
Basic Specifications
Type |
N/A Wired |
Length |
N/A 147 mm5.78 in |
Width |
N/A 90 mm3.54 in |
Height |
N/A 80 mm3.15 in |
Exterior Material |
N/A Acrylonitrile Butadiene Styrene (ABS) |
Input Voltage (AC) |
N/A 100 ~ 240 V |
Output Voltage (DC) |
N/A 24 V |
Control Method |
N/A On/Off |
Frequency |
N/A 50 Hz60 Hz |
Maximum Current |
N/A 6 A (8 A within 1 minute) |
Operating Temperature |
N/A -20 ~ 55 ºC-4 to 131 ºF |
Ambient Humidity |
N/A 0 ~ 80% RH |
Temperature Range |
N/A 0 ~ 150 ºC32 to 302 ºF |
Setting/Indication Method |
N/A Front panel digital setting; LED display |
Temperature (Power) Control |
N/A
1 ~ 150 ºC (in units of 1 ºC) Allow customized temperature range: 0 ~ 60 ºC/-30 ~ 120 ºC/20 ~ 190 ºC |
Time Control |
N/A 1 ~ 99 (in units of 30 min or 1 hour) 99 = Continuous |
Power Memory |
N/A EEPROM |
Sampling Rate |
N/A <100 ms |
Negative Temperature Coefficient (NTC) |
N/A Use Negative Temperature Coefficient (NTC) as temperature sensor (Non-insulated) |
Negative Temperature Coefficient (NTC) Precision |
N/A 20 ºC ~ 60 ºC ±1 ºC; Other temperatures 2 ºC |
Features
|
N/A
|