COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
The DTC-A series Temperature and Time Controller series is designed for more precise heating. The temperature can be controlled within 1 ºC of the set temperature from 1 to 150 ºC with a sampling rate at 100 ms. It can be used with Ultra-Thin Flexible Heaters and other heaters for lab testing, room heating, or end product temperature control.
Unit of Measure
Basic Specifications
Type |
N/A Terminal Wired |
Length |
N/A 90 mm3.54 in |
Width |
N/A 65 mm2.56 in |
Height |
N/A 26 mm1.02 in |
Exterior Material |
N/A Acrylonitrile Butadiene Styrene (ABS) |
Input Voltage (DC) |
N/A Type A: 12 ~ 24 V |
Input Voltage (AC) |
N/A Type B: 100 ~ 120 VType C: 200 ~ 240 V |
Output Voltage (DC) |
N/A Type A: 12 ~ 24 V |
Output Voltage (AC) |
N/A Type B: 100 ~ 120 VType C: 200 ~ 240 V |
Control Method |
N/A On/Off |
Frequency |
N/A 60 Hz50 Hz (Available upon request) |
Maximum Current (DC) |
N/A ≤10 A |
Maximum Current (AC) |
N/A ≤4 A |
Maximum Current (Special) |
N/A 30 A |
Operating Temperature |
N/A -20 ~ 55 ºC-4 to 131 ºF |
Ambient Humidity |
N/A 0 ~ 80% RH |
Temperature Range |
N/A 0 ~ 150 ºC32 to 302 ºF |
Setting/Indication Method |
N/A Front panel digital setting; LED display |
Temperature (Power) Control |
N/A
1 ~ 150 ºC (in units of 1 ºC) Allow customized temperature range: 0 ~ 60 ºC/-30 ~ 120 ºC/20 ~ 190 ºC |
Time Control |
N/A 1 ~ 99 (in units of 30 min or 1 hour) 99 = Continuous |
Power Memory |
N/A EEPROM |
Sampling Rate |
N/A <100 ms |
Negative Temperature Coefficient (NTC) |
N/A Use Negative Temperature Coefficient (NTC) as temperature sensor (Non-insulated) |
Negative Temperature Coefficient (NTC) Precision |
N/A 20 ºC ~ 60 ºC ±1 ºC; Other temperatures 2 ºC |
Features
|
N/A
|