COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
The DTC-N series NTC 4-Phase Temperature and Time Controller uses Pulse Width Modulation (PWM) to control power input and provides four temperatures of 40 ºC, 45 ºC, 50 ºC, 55 ºC. The temperature can be customized for each phase and time control can be set to 1, 2, 4, and 8 hours. It also uses an NTC device that can be used as a temperature sensor with precision of ±1 ºC. It is small, lightweight, and easy to control and can be used with various heater products.
Unit of Measure
Basic Specifications
Type |
N/A Wired |
Length |
N/A 86 mm3.39 in |
Width |
N/A 50 mm1.97 in |
Height |
N/A 14 mm0.55 in |
Exterior Material |
N/A Acrylonitrile Butadiene Styrene (ABS) |
Input Voltage (DC) |
N/A Type A: 12 ~ 24 V |
Input Voltage (AC) |
N/A Type B: 100 ~ 120 VType C: 200 ~ 240 V |
Output Voltage (DC) |
N/A Type A: 12 ~ 24 V |
Output Voltage (AC) |
N/A Type B: 100 ~ 120 VType C: 200 ~ 240 V |
Control Method |
N/A On/Off |
Frequency |
N/A 60 Hz50 Hz (Available upon request) |
Maximum Current (DC) |
N/A ≤8 A |
Maximum Current (AC) |
N/A ≤2 A |
Operating Temperature |
N/A -20 ~ 55 ºC-4 to 131 ºF |
Ambient Humidity |
N/A 0 ~ 80% RH |
Temperature Range |
N/A 0 ~ 120 ºC32 to 248 ºF |
Setting/Indication Method |
N/A LED display |
Temperature (Power) Control |
N/A
Standard 4 Phases Temperature Setting: Phase 1: 40 ºC/Phase 2: 45 ºC/Phase 3: 50 ºC/Phase 4: 55 ºC |
Time Control |
N/A Phase 1 to 4 (1, 2, 4, 8 hours) |
Power Memory |
N/A EEPROM |
Sampling Rate |
N/A <100 ms |
Negative Temperature Coefficient (NTC) |
N/A Use Negative Temperature Coefficient (NTC) as temperature sensor (Non-insulated) |
Negative Temperature Coefficient (NTC) Precision |
N/A 20 ºC ~ 60 ºC ±1 ºC; Other temperatures 2 ºC |