COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
The MT series Micro Temperature Controller's small, compact patented design provides a quick solution for implementing heating features into your existing applications without reorganizing circuit layouts. Its robust feature allows customized On/Off temperature as well as time interval settings with more than 10,000 available specifications. It can be used with Ultra-Thin Flexible Heaters and with products with limited space.
Unit of Measure
Basic Specifications
Type |
N/A Wired |
Length |
N/A 25 mm0.98 in |
Width |
N/A 12 mm0.47 in |
Thickness |
N/A 5 mm0.19 in |
Exterior Material |
N/A Polyolefin |
Input Voltage (DC) |
N/A Type A: 3.7 ~ 12 VType B: 12 ~ 24 V |
Output Voltage (DC) |
N/A Type A: 3.7 ~ 12 VType B: 12 ~ 24 V |
Control Method |
N/A On/Off |
Maximum Current |
N/A 4 A (10 A within 30 sec) |
Operating Temperature |
N/A -20 ~ 55 ºC-4 to 131 ºF |
Ambient Humidity |
N/A 0 ~ 80% RH |
Temperature Range |
N/A -30 ~ 120 ºC |
Setting/Indication Method |
N/A LED indicator |
Temperature (Power) Control |
N/A Customized temperature setting - in units of 1 ºC Maximum temperature: 120 ºC (standard) Maximum temperature: 150 ºC and 180 ºC (upon request) |
Time Control |
N/A Continuous (Standard). Can also customize heating time period. |
Rotation Control |
N/A No rotation (standard). Can also customize rotation settings. |
Power Memory |
N/A EEPROM |
Sampling Rate |
N/A <100 ms |
Negative Temperature Coefficient (NTC) |
N/A Use Negative Temperature Coefficient (NTC) as temperature sensor (Non-insulated) |
Negative Temperature Coefficient (NTC) Precision |
N/A 20 ºC ~ 60 ºC ±1 ºC; Other temperatures 2 ºC |
Features
|
N/A
|