COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
The DTC-S series 4-Phase Temperature and Time Controller uses Pulse Width Modulation (PWM) to control power input and provides four settings of 25%, 50%, 75%, and 100%. The output temperature varies depending on the heater device (power density). Time control can be set to 1, 2, 4, and 8 hours. It is small, lightweight, and easy to control and can be used with various heater products.
Unit of Measure
Basic Specifications
Type |
N/A Wired |
Length |
N/A 86 mm3.39 in |
Width |
N/A 50 mm1.97 in |
Height |
N/A 14 mm0.55 in |
Exterior Material |
N/A Acrylonitrile Butadiene Styrene (ABS) |
Input Voltage (DC) |
N/A Type A: 12 ~ 24 V |
Input Voltage (AC) |
N/A Type B: 100 ~ 120 VType C: 200 ~ 240 V |
Output Voltage (DC) |
N/A Type A: 12 ~ 24 V |
Output Voltage (AC) |
N/A Type B: 100 ~ 120 VType C: 200 ~ 240 V |
Control Method |
N/A On/Off |
Frequency |
N/A 60 Hz50 Hz (Available upon request) |
Maximum Current (DC) |
N/A ≤8 A |
Maximum Current (AC) |
N/A ≤2 A |
Operating Temperature |
N/A -20 ~ 55 ºC-4 to 131 ºF |
Ambient Humidity |
N/A 0 ~ 80% RH |
Setting/Indication Method |
N/A LED display |
Temperature (Power) Control |
N/A Phase 1 to 4 (25%, 50%, 75%, 100% power inputs) |
Time Control |
N/A Phase 1 to 4 (1, 2, 4, 8 hours) |