COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
JFC-090B Series Alternating Current (AC) Cross Flow Fans
AC Cross Flow Fans
Clear
Filter
Length A (in)
Length A (mm)
Length B (in)
Length B (mm)
Length C (in)
Length C (mm)
Rated Voltage (V)
Maximum Pressure (mmAq)
Maximum Pressure (inH<sub>2</sub>O)
Maximum Air Flow (m³/min)
Maximum Air Flow (ft³/min)
Noise (dBA)
Model Number |
Length A |
Length B |
Length C |
Rated Voltage |
Maximum Pressure |
Maximum Air Flow |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| JFC-09031B1223-3B11 | Length A N/A 14.2 in360 mm | Length B N/A 14.8 in375 mm | Length C N/A 16.3 in415 mm | Rated Voltage N/A 110 V | Maximum Pressure N/A 3.1 mmAq0.12 inH2O | Maximum Air Flow N/A 6.3 m³/min222 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JFC-09031B1223-3B12 | Length A N/A 14.2 in360 mm | Length B N/A 14.8 in375 mm | Length C N/A 16.3 in415 mm | Rated Voltage N/A 120 V | Maximum Pressure N/A 2.3/3.4 mmAq0.09/0.13 inH2O | Maximum Air Flow N/A 5.8/6.6 m³/min205/233 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JFC-09031B1223-3B22 | Length A N/A 14.2 in360 mm | Length B N/A 14.8 in375 mm | Length C N/A 16.3 in415 mm | Rated Voltage N/A 220 V | Maximum Pressure N/A 2.3/3.1 mmAq0.09/0.12 inH2O | Maximum Air Flow N/A 5.8/6.3 m³/min205/222 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JFC-09031B1223-3B23 | Length A N/A 14.2 in360 mm | Length B N/A 14.8 in375 mm | Length C N/A 16.3 in415 mm | Rated Voltage N/A 230 V | Maximum Pressure N/A 2.3 mmAq0.09 inH2O | Maximum Air Flow N/A 5.8 m³/min205 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JFC-09047B1223-3B11 | Length A N/A 20.7 in525 mm | Length B N/A 21.3 in540 mm | Length C N/A 22.8 in580 mm | Rated Voltage N/A 110 V | Maximum Pressure N/A 2.6 mmAq0.10 inH2O | Maximum Air Flow N/A 8.4 m³/min297 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JFC-09047B1223-3B12 | Length A N/A 20.7 in525 mm | Length B N/A 21.3 in540 mm | Length C N/A 22.8 in580 mm | Rated Voltage N/A 120 V | Maximum Pressure N/A 2.5/3.3 mmAq0.09 inH2O | Maximum Air Flow N/A 8.1/8.4 m³/min286/297 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JFC-09047B1223-3B22 | Length A N/A 20.7 in525 mm | Length B N/A 21.3 in540 mm | Length C N/A 22.8 in580 mm | Rated Voltage N/A 220 V | Maximum Pressure N/A 2.5/3.0 mmAq0.09 inH2O | Maximum Air Flow N/A 8.1/8.6 m³/min286/304 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JFC-09047B1223-3B23 | Length A N/A 20.7 in525 mm | Length B N/A 21.3 in540 mm | Length C N/A 22.8 in580 mm | Rated Voltage N/A 230 V | Maximum Pressure N/A 2.6 mmAq0.10 inH2O | Maximum Air Flow N/A 8.4 m³/min297 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JFC-09063B1223-3B11 | Length A N/A 26.8 in680 mm | Length B N/A 27.4 in695 mm | Length C N/A 29.8 in756 mm | Rated Voltage N/A 110 V | Maximum Pressure N/A 4.2 mmAq0.17 inH2O | Maximum Air Flow N/A 15.1 m³/min533 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JFC-09063B1223-3B12 | Length A N/A 26.8 in680 mm | Length B N/A 27.4 in695 mm | Length C N/A 29.8 in756 mm | Rated Voltage N/A 120 V | Maximum Pressure N/A 4.2 mmAq0.17 inH2O | Maximum Air Flow N/A 15.1 m³/min533 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JFC-09063B1223-3B22 | Length A N/A 26.8 in680 mm | Length B N/A 27.4 in695 mm | Length C N/A 29.8 in756 mm | Rated Voltage N/A 220 V | Maximum Pressure N/A 3.0/4.2 mmAq0.12/0.17 inH2O | Maximum Air Flow N/A 12.9/15.1 m³/min456/533 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JFC-09063B1223-3B23 | Length A N/A 26.8 in680 mm | Length B N/A 27.4 in695 mm | Length C N/A 29.8 in756 mm | Rated Voltage N/A 230 V | Maximum Pressure N/A 3.0 mmAq0.09 inH2O | Maximum Air Flow N/A 12.9 m³/min456 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JFC-09088B1223-3B11 | Length A N/A 36.6 in930 mm | Length B N/A 37.2 in945 mm | Length C N/A 39.6 in1005 mm | Rated Voltage N/A 110 V | Maximum Pressure N/A 3.4 mmAq0.13 inH2O | Maximum Air Flow N/A 17.9 m³/min632 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JFC-09088B1223-3B12 | Length A N/A 36.6 in930 mm | Length B N/A 37.2 in945 mm | Length C N/A 39.6 in1005 mm | Rated Voltage N/A 120 V | Maximum Pressure N/A 3.4 mmAq0.13 inH2O | Maximum Air Flow N/A 17.9 m³/min632 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JFC-09088B1223-3B22 | Length A N/A 36.6 in930 mm | Length B N/A 37.2 in945 mm | Length C N/A 39.6 in1005 mm | Rated Voltage N/A 220 V | Maximum Pressure N/A 2.8/4.0 mmAq0.11/0.16 inH2O | Maximum Air Flow N/A 16.6/19.4 m³/min586/685 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JFC-09088B1223-3B23 | Length A N/A 36.6 in930 mm | Length B N/A 37.2 in945 mm | Length C N/A 39.6 in1005 mm | Rated Voltage N/A 230 V | Maximum Pressure N/A 2.8 mmAq0.11 inH2O | Maximum Air Flow N/A 16.6 m³/min586 ft³/min | QUOTE |
Add To Cart
Request Quote |


