COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 36.6 in930 mm |
Length B |
N/A 37.2 in945 mm |
Length C |
N/A 39.6 in1005 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.41/0.42 A |
Input Power |
N/A 69/88 Watts |
Speed |
N/A 1400/1700 rpm |
Maximum Pressure |
N/A 2.8/4.0 mmAq0.11/0.16 inH2O |
Maximum Air Flow |
N/A 16.6/19.4 m³/min586/685 ft³/min |
Noise |
N/A 52/57 dBA |
Weight |
N/A 4.70 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
