COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 20.7 in525 mm |
Length B |
N/A 21.3 in540 mm |
Length C |
N/A 22.8 in580 mm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50 Hz |
Rated Current |
N/A 0.16 A |
Input Power |
N/A 34 Watts |
Speed |
N/A 1250 rpm |
Maximum Pressure |
N/A 2.6 mmAq0.10 inH2O |
Maximum Air Flow |
N/A 8.4 m³/min297 ft³/min |
Noise |
N/A 47 dBA |
Weight |
N/A 2.9 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
