COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 14.2 in360 mm |
Length B |
N/A 14.8 in375 mm |
Length C |
N/A 16.3 in415 mm |
Rated Voltage |
N/A 220 V |
Rated Frequency |
N/A 50/60 Hz |
Rated Current |
N/A 0.15/0.16 A |
Input Power |
N/A 29/33 Watts |
Speed |
N/A 1350/1500 rpm |
Maximum Pressure |
N/A 2.3/3.1 mmAq0.09/0.12 inH2O |
Maximum Air Flow |
N/A 5.8/6.3 m³/min205/222 ft³/min |
Noise |
N/A 47/49 dBA |
Weight |
N/A 2.5 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
