COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 26.8 in680 mm |
Length B |
N/A 27.4 in695 mm |
Length C |
N/A 29.8 in756 mm |
Rated Voltage |
N/A 110 V |
Rated Frequency |
N/A 60 Hz |
Rated Current |
N/A 0.68 A |
Input Power |
N/A 71 Watts |
Speed |
N/A 1700 rpm |
Maximum Pressure |
N/A 4.2 mmAq0.17 inH2O |
Maximum Air Flow |
N/A 15.1 m³/min533 ft³/min |
Noise |
N/A 54 dBA |
Weight |
N/A 4.4 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
