COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Fan Type |
N/A AC Fan |
Length A |
N/A 36.6 in930 mm |
Length B |
N/A 37.2 in945 mm |
Length C |
N/A 39.6 in1005 mm |
Rated Voltage |
N/A 110 V |
Rated Frequency |
N/A 60 Hz |
Rated Current |
N/A 0.80 A |
Input Power |
N/A 85 Watts |
Speed |
N/A 1600 rpm |
Maximum Pressure |
N/A 3.4 mmAq0.13 inH2O |
Maximum Air Flow |
N/A 17.9 m³/min632 ft³/min |
Noise |
N/A 56 dBA |
Weight |
N/A 4.70 kg |
Bearing |
N/A Ball |
Motor |
N/A AC Capacity type motor 1Ø 4p |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
