COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTEE-P SERIES - ABS Inline Duct Blowers
Duct Fan and Accessories
PTEE-P series ABS Inline Duct Blowers have high airflow
performance and include two-layer sound absorbent cotton and
sound wave holes to reduce noise.
Each backward-curved centrifugal impeller is made of PA66(FR)
material and the external housing and connection box are made
of ABS(FR). The fans can operate from -20℃ to 60℃ and
include thermal protection and dual ball bearings for long-life
operation up to 50,000 hours.
The external rotor motor has a low temperature rise and is
equipped with automatic reset thermal overload protection.
Insulation Class:F.
Protection Class:IP67.
performance and include two-layer sound absorbent cotton and
sound wave holes to reduce noise.
Each backward-curved centrifugal impeller is made of PA66(FR)
material and the external housing and connection box are made
of ABS(FR). The fans can operate from -20℃ to 60℃ and
include thermal protection and dual ball bearings for long-life
operation up to 50,000 hours.
The external rotor motor has a low temperature rise and is
equipped with automatic reset thermal overload protection.
Insulation Class:F.
Protection Class:IP67.
Model Number |
Voltage |
Power |
Speed |
Airflow |
Pressure |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTEE-100P 220-240V | Voltage N/A 220 to 240 V | Power N/A 45 Watts | Speed N/A 2700 rpm | Airflow N/A 150 cfm255 m³/h | Pressure N/A 1.41 inH2O0.75 mmAq352 Pa |
Add To Cart
Request Quote |
| PTEE-150P 220-240V | Voltage N/A 220 to 240 V | Power N/A 65 Watts | Speed N/A 2450 rpm | Airflow N/A 314 cfm533 m³/h | Pressure N/A 1.58 inH2O1.3 mmAq392 Pa |
Add To Cart
Request Quote |
| PTEE-200P 220-240V | Voltage N/A 220 to 240 V | Power N/A 130 Watts | Speed N/A 2550 rpm | Airflow N/A 523 cfm888 m³/h | Pressure N/A 2.42 inH2O1.3 mmAq602 Pa |
Add To Cart
Request Quote |