COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTEE-P series ABS Inline Duct Blowers have high airflow
performance and include two-layer sound absorbent cotton and
sound wave holes to reduce noise.
Each backward-curved centrifugal impeller is made of PA66(FR)
material and the external housing and connection box are made
of ABS(FR). The fans can operate from -20℃ to 60℃ and
include thermal protection and dual ball bearings for long-life
operation up to 50,000 hours.
The external rotor motor has a low temperature rise and is
equipped with automatic reset thermal overload protection.
Insulation Class:F.
Protection Class:IP67.
performance and include two-layer sound absorbent cotton and
sound wave holes to reduce noise.
Each backward-curved centrifugal impeller is made of PA66(FR)
material and the external housing and connection box are made
of ABS(FR). The fans can operate from -20℃ to 60℃ and
include thermal protection and dual ball bearings for long-life
operation up to 50,000 hours.
The external rotor motor has a low temperature rise and is
equipped with automatic reset thermal overload protection.
Insulation Class:F.
Protection Class:IP67.
Unit of Measure
Specifications
Voltage |
N/A 220 to 240 V |
Frequency |
N/A 50 Hz |
Current |
N/A 0.40 A |
Power |
N/A 65 Watts |
Speed |
N/A 2450 rpm |
Airflow |
N/A 314 cfm533 m³/h |
Pressure |
N/A 1.58 inH2O1.3 mmAq392 Pa |

