COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTDD SERIES - Silent Mixed-Flow Inline Duct Fans
Duct Fan and Accessories
PTDD series Silent Mixed-Flow Inline Duct Fans provide efficient
cooling with a low profile outer design that results in quiet
operation.
Each fan includes two-layer sound absorption material and
uniquely positioned sound wave holes that reduce unwanted
noise. The double diameter sealed connection is leak-proof and
shock resistant.
PTDD series fans also include three-speed operation (low,
medium, high) a timer, temperature sensor, and humidity sensor.
The fans can operate from -20℃ to 60℃ and also include dual
ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
cooling with a low profile outer design that results in quiet
operation.
Each fan includes two-layer sound absorption material and
uniquely positioned sound wave holes that reduce unwanted
noise. The double diameter sealed connection is leak-proof and
shock resistant.
PTDD series fans also include three-speed operation (low,
medium, high) a timer, temperature sensor, and humidity sensor.
The fans can operate from -20℃ to 60℃ and also include dual
ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
Model Number |
Voltage |
Speed |
Airflow |
Pressure |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTDD-100/125P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2250 rpm | Airflow N/A 167 cfm284 m³/h | Pressure N/A 0.64 inH2O16.26 mmAq159.26 Pa | Noise N/A 25 dBA |
Add To Cart
Request Quote |
| PTDD-100/125P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1850 rpm | Airflow N/A 146 cfm248 m³/h | Pressure N/A 0.43 inH2O10.92 mmAq107.00 Pa | Noise N/A 22 dBA |
Add To Cart
Request Quote |
| PTDD-100/125P H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2250 rpm | Airflow N/A 167 cfm284 m³/h | Pressure N/A 0.64 inH2O16.26 mmAq159.26 Pa | Noise N/A 25 dBA |
Add To Cart
Request Quote |
| PTDD-100/125P L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 1850 rpm | Airflow N/A 146 cfm248 m³/h | Pressure N/A 0.43 inH2O10.92 mmAq107.00 Pa | Noise N/A 22 dBA |
Add To Cart
Request Quote |
| PTDD-150P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2250 rpm | Airflow N/A 312 cfm530 m³/h | Pressure N/A 1.21 inH2O30.73 mmAq301.09 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTDD-150P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1850 rpm | Airflow N/A 241 cfm410 m³/h | Pressure N/A 0.96 inH2O24.38 mmAq238.89 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTDD-150P H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2250 rpm | Airflow N/A 312 cfm530 m³/h | Pressure N/A 1.21 inH2O30.73 mmAq301.09 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTDD-150P L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 1850 rpm | Airflow N/A 241 cfm410 m³/h | Pressure N/A 0.96 inH2O24.38 mmAq238.89 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTDD-200P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2450 rpm | Airflow N/A 494 cfm840 m³/h | Pressure N/A 1.41 inH2O35.81 mmAq350.86 Pa | Noise N/A 35 dBA |
Add To Cart
Request Quote |
| PTDD-200P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1950 rpm | Airflow N/A 407 cfm690 m³/h | Pressure N/A 1.1 inH2O27.94 mmAq273.72 Pa | Noise N/A 29 dBA |
Add To Cart
Request Quote |
| PTDD-200P H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2450 rpm | Airflow N/A 494 cfm840 m³/h | Pressure N/A 1.41 inH2O35.81 mmAq350.86 Pa | Noise N/A 35 dBA |
Add To Cart
Request Quote |
| PTDD-200P L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 1950 rpm | Airflow N/A 407 cfm690 m³/h | Pressure N/A 1.1 inH2O27.94 mmAq273.72 Pa | Noise N/A 29 dBA |
Add To Cart
Request Quote |