COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTDD series Silent Mixed-Flow Inline Duct Fans provide efficient
cooling with a low profile outer design that results in quiet
operation.
Each fan includes two-layer sound absorption material and
uniquely positioned sound wave holes that reduce unwanted
noise. The double diameter sealed connection is leak-proof and
shock resistant.
PTDD series fans also include three-speed operation (low,
medium, high) a timer, temperature sensor, and humidity sensor.
The fans can operate from -20℃ to 60℃ and also include dual
ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
cooling with a low profile outer design that results in quiet
operation.
Each fan includes two-layer sound absorption material and
uniquely positioned sound wave holes that reduce unwanted
noise. The double diameter sealed connection is leak-proof and
shock resistant.
PTDD series fans also include three-speed operation (low,
medium, high) a timer, temperature sensor, and humidity sensor.
The fans can operate from -20℃ to 60℃ and also include dual
ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
Unit of Measure
Specifications
Speed |
N/A L |
Voltage |
N/A 220 to 240 V |
Frequency |
N/A 50 Hz |
Current |
N/A 0.52 A |
Power |
N/A 123 Watts |
Speed |
N/A 1950 rpm |
Airflow |
N/A 407 cfm690 m³/h |
Pressure |
N/A 1.1 inH2O27.94 mmAq273.72 Pa |
Noise |
N/A 29 dBA |
Weight |
N/A 5.9 kg |

