COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
DC Cross Flow Fan JED-050A Series
DC Cross Flow Fans
155mm (6.1in) to 420mm (16.5in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 2.6mmAq (0.102inH2O) to 4.0mmAq (0.157inH2O), Maximum Air Flow: 32CFM (0.9m3/min) to 131CFM (3.7m3/min). CE listed.
Clear
Filter
Length A (mm)
Length B (mm)
Length C (mm)
Rated Voltage (V)
Maximum Pressure (mmAq)
Maximum Air Flow (m³/min)
Noise (dBA)
Model Number |
Shipping Weight |
Fan Type |
Length A |
Length B |
Length C |
Size D |
Rated Voltage |
Rated Current |
Speed |
Maximum Pressure |
Maximum Air Flow |
CFM |
Noise |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| JED-05009A12Q | Shipping Weight N/A 330 g | Fan Type N/A DC Fan | Length A N/A 98 mm | Length B N/A 108 mm | Length C N/A 155 mm | Size D N/A 38 mm | Rated Voltage N/A 12 V | Rated Current N/A 0.30 A | Speed N/A 2800 rpm | Maximum Pressure N/A 3.3 mmAq | Maximum Air Flow N/A 0.9 m³/min | CFM N/A 32 | Noise N/A 36 dBA | Weight N/A 0.330 kg |
Add To Cart
Request Quote |
| JED-05009A24Q | Shipping Weight N/A 330 g | Fan Type N/A DC Fan | Length A N/A 98 mm | Length B N/A 108 mm | Length C N/A 155 mm | Size D N/A 38 mm | Rated Voltage N/A 24 V | Rated Current N/A 0.18 A | Speed N/A 2800 rpm | Maximum Pressure N/A 3.3 mmAq | Maximum Air Flow N/A 0.9 m³/min | CFM N/A 32 | Noise N/A 36 dBA | Weight N/A 0.330 kg |
Add To Cart
Request Quote |
| JED-05019A12Q | Shipping Weight N/A 450 g | Fan Type N/A DC Fan | Length A N/A 198 mm | Length B N/A 208 mm | Length C N/A 255 mm | Size D N/A 38 mm | Rated Voltage N/A 12 V | Rated Current N/A 0.47 A | Speed N/A 2000 rpm | Maximum Pressure N/A 2.6 mmAq | Maximum Air Flow N/A 1.8 m³/min | CFM N/A 63 | Noise N/A 34 dBA | Weight N/A 0.45 kg |
Add To Cart
Request Quote |
| JED-05019A24Q | Shipping Weight N/A 450 g | Fan Type N/A DC Fan | Length A N/A 198 mm | Length B N/A 208 mm | Length C N/A 255 mm | Size D N/A 38 mm | Rated Voltage N/A 24 V | Rated Current N/A 0.24 A | Speed N/A 2000 rpm | Maximum Pressure N/A 2.6 mmAq | Maximum Air Flow N/A 1.8 m³/min | CFM N/A 63 | Noise N/A 34 dBA | Weight N/A 0.45 kg |
Add To Cart
Request Quote |
| JED-05029A12Q | Shipping Weight N/A 700 g | Fan Type N/A DC Fan | Length A N/A 298 mm | Length B N/A 308 mm | Length C N/A 360 mm | Size D N/A 50 mm | Rated Voltage N/A 12 V | Rated Current N/A 0.65 A | Speed N/A 2400 rpm | Maximum Pressure N/A 4.0 mmAq | Maximum Air Flow N/A 3.5 m³/min | CFM N/A 124 | Noise N/A 43 dBA | Weight N/A 0.7 kg |
Add To Cart
Request Quote |
| JED-05029A24Q | Shipping Weight N/A 700 g | Fan Type N/A DC Fan | Length A N/A 298 mm | Length B N/A 308 mm | Length C N/A 360 mm | Size D N/A 50 mm | Rated Voltage N/A 24 V | Rated Current N/A 0.40 A | Speed N/A 2400 rpm | Maximum Pressure N/A 4.0 mmAq | Maximum Air Flow N/A 3.5 m³/min | CFM N/A 124 | Noise N/A 43 dBA | Weight N/A 0.7 kg |
Add To Cart
Request Quote |
| JED-05035A12Q | Shipping Weight N/A 770 g | Fan Type N/A DC Fan | Length A N/A 358 mm | Length B N/A 368 mm | Length C N/A 420 mm | Size D N/A 50 mm | Rated Voltage N/A 12 V | Rated Current N/A 0.75 A | Speed N/A 2300 rpm | Maximum Pressure N/A 3.6 mmAq | Maximum Air Flow N/A 3.7 m³/min | CFM N/A 131 | Noise N/A 42 dBA | Weight N/A 0.770 kg |
Add To Cart
Request Quote |
| JED-05035A24Q | Shipping Weight N/A 770 g | Fan Type N/A DC Fan | Length A N/A 358 mm | Length B N/A 368 mm | Length C N/A 420 mm | Size D N/A 50 mm | Rated Voltage N/A 24 V | Rated Current N/A 0.45 A | Speed N/A 2300 rpm | Maximum Pressure N/A 3.6 mmAq | Maximum Air Flow N/A 3.7 m³/min | CFM N/A 131 | Noise N/A 42 dBA | Weight N/A 0.770 kg |
Add To Cart
Request Quote |


