COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
155mm (6.1in) to 420mm (16.5in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 2.6mmAq (0.102inH2O) to 4.0mmAq (0.157inH2O), Maximum Air Flow: 32CFM (0.9m3/min) to 131CFM (3.7m3/min). CE listed.
Unit of Measure
Specifications
Shipping Weight |
N/A 770 g |
Fan Type |
N/A DC Fan |
Motor |
N/A DC Brushless Type |
Length A |
N/A 358 mm |
Length B |
N/A 368 mm |
Length C |
N/A 420 mm |
Size D |
N/A 50 mm |
Rated Voltage |
N/A 12 V |
Rated Current |
N/A 0.75 A |
Speed |
N/A 2300 rpm |
Maximum Pressure |
N/A 3.6 mmAq |
Maximum Air Flow |
N/A 3.7 m³/min |
CFM |
N/A 131 |
Noise |
N/A 42 dBA |
Safety Approval |
N/A CE |
Weight |
N/A 0.770 kg |
