COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
155mm (6.1in) to 420mm (16.5in) lengths. DC Brushless type motor, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 2.6mmAq (0.102inH2O) to 4.0mmAq (0.157inH2O), Maximum Air Flow: 32CFM (0.9m3/min) to 131CFM (3.7m3/min). CE listed.
Unit of Measure
Specifications
Shipping Weight |
N/A 700 g |
Fan Type |
N/A DC Fan |
Motor |
N/A DC Brushless Type |
Length A |
N/A 298 mm |
Length B |
N/A 308 mm |
Length C |
N/A 360 mm |
Size D |
N/A 50 mm |
Rated Voltage |
N/A 24 V |
Rated Current |
N/A 0.40 A |
Speed |
N/A 2400 rpm |
Maximum Pressure |
N/A 4.0 mmAq |
Maximum Air Flow |
N/A 3.5 m³/min |
CFM |
N/A 124 |
Noise |
N/A 43 dBA |
Safety Approval |
N/A CE |
Weight |
N/A 0.7 kg |
