COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
RVN1305 Vibration Motor
Micro Motors
13 x 5 mm (0.52 x 0.20 in). Axially Grooved Bearings. 3V (2.8~3.3V range). Brushless Commutation for long life operation. RoHS Compliant.
Model Number |
Insulation Resistance |
Bearing |
Current |
Vibration |
Rated Voltage |
Speed (rpm) |
Operating Voltage (VDC) |
Hipot Test Voltage (VAC) |
Weight of Loading Mass (g) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| RVN1305 | Insulation Resistance N/A 10 mO | Bearing N/A Axially-grooved | Current N/A 48 mA | Vibration N/A 5.0~11.8MAX | Rated Voltage N/A 3.0 V | Speed (rpm) N/A 7000~9000 | Operating Voltage (VDC) N/A 2.8~3.3 | Hipot Test Voltage (VAC) N/A 500 | Weight of Loading Mass (g) N/A 25~100 |
Add To Cart
Request Quote |


