COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
-
Micro Motors
all-categories-micro-motors
-
RVN1004 Vibration Motor
10 x 4 mm (0.39 x 0.16 in). Axially Grooved Bearings. 3V (2.8~3.3V range). Brushless Commutation for long life operation. RoHS Compliant.
-
RVN1305 Vibration Motor
13 x 5 mm (0.52 x 0.20 in). Axially Grooved Bearings. 3V (2.8~3.3V range). Brushless Commutation for long life operation. RoHS Compliant.
-
RMS1306 Single Shaft Motor
13 x 6 mm (0.52 x 0.24 in). Axially Grooved Bearings. 5V (4.5~5.5V range). Brushless Commutation for long life operation. RoHS Compliant.
-
RMT1306 Dual Shaft Motor
13 x 6 mm (0.52 x 0.24 in). Axially Grooved Bearings. 5V (4.5~5.5V range). Brushless Commutation for long life operation. RoHS Compliant.
-
Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption.
Diameters 17 and 24mm, Lengths 8~32mm, Voltages 0.5~15V, Speeds 2800~23800 RPM, Power 0.07~2.29W, Torque Efficiency 0.96~24 g.cm -
Carbon Brushed Direct Current (DC) Micro Motors
Carbon Brushed DC Motors ensure that the commutation process remains free from sparks and helps conduct electric current between the moving parts of the motor. This prevents the motor, or commutator, from wearing out. These motors are commonly used in consumer goods, small appliances, and automotive applications.
Diameters 24, 28, 29, 38 and 44mm, Lengths 25~67mm, Voltages 2.0~37.0V, Speeds 4900~24500 RPM, Power 0.26~325W, Torque Efficiency 6.6~1974 g.cm -
Coin Vibration Direct Current (DC) Micro Motors
Coin Vibration DC Motors are compact and easy to install and use, and are commonly installed using a permanent self-adhesive. They have no external moving parts and can be used in mobile phones, scanners, medical applications and industrial products.
Diameter 10mm, Height 2.0~3.4mm, Voltage 3.0V, Speed 10000~11000 RPM -
Coreless Direct Current (DC) Micro Motors
Coreless Brushed DC Motors are small, lightweight, energy efficient, and generate low electrical noise and EMI, making them ideal for robotics, electronics, small pumps, medical devices, and office equipment. These motors have good controllability and their structure ensures greater mechanical strength and can reach very high speeds. Select models can also include vibration capabilities making them ideal for compact electronics and medical equipment.
Diameters 4, 6, 7, 8, 10, 12, and 17mm, Lengths 8~20mm, Voltages 1.5~6.0V, Speeds 8500~48000 RPM