COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
13 x 5 mm (0.52 x 0.20 in). Axially Grooved Bearings. 3V (2.8~3.3V range). Brushless Commutation for long life operation. RoHS Compliant.
Insulation Resistance |
N/A 10 mO |
Bearing |
N/A Axially-grooved |
Current |
N/A 48 mA |
Vibration |
N/A 5.0~11.8MAX |
Rated Voltage |
N/A 3.0 V |
Speed (rpm) |
N/A 7000~9000 |
Operating Voltage (VDC) |
N/A 2.8~3.3 |
Hipot Test Voltage (VAC) |
N/A 500 |
Weight of Loading Mass (g) |
N/A 25~100 |
