COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
JAC-110 Series Alternating Current (AC) Air Curtains
AC Cross Flow Fans
Clear
Filter
Length A (in)
Length A (mm)
Rated Voltage (V)
Air Flow Q (m³/min)
Air Flow Q (ft³/min)
Noise (dBA)
Model Number |
Length A |
Speed |
Rated Voltage |
Air Flow Q |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| JAC-1103-11 | Length A N/A 35.4 in900 mm | Speed N/A High/Low 11.5/9.5 rpm | Rated Voltage N/A 110 V | Air Flow Q N/A 33/28 m³/min1165/989 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JAC-1103-22 | Length A N/A 35.4 in900 mm | Speed N/A High/Low 11.5/9.5 rpm | Rated Voltage N/A 220 V | Air Flow Q N/A 33/28 m³/min1165/989 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JAC-1103-23 | Length A N/A 35.4 in900 mm | Speed N/A High/Low 11.5/9.5 rpm | Rated Voltage N/A 230 V | Air Flow Q N/A 33/28 m³/min1165/989 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JAC-1104-11 | Length A N/A 47.2 in1200 mm | Speed N/A High/Low 11.5/9.5 rpm | Rated Voltage N/A 110 V | Air Flow Q N/A 44/37 m³/min1554/1307 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JAC-1104-22 | Length A N/A 47.2 in1200 mm | Speed N/A High/Low 11.5/9.5 rpm | Rated Voltage N/A 220 V | Air Flow Q N/A 44/37 m³/min1554/1307 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JAC-1104-23 | Length A N/A 47.2 in1200 mm | Speed N/A High/Low 11.5/9.5 rpm | Rated Voltage N/A 230 V | Air Flow Q N/A 44/37 m³/min1554/1307 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JAC-1105-11 | Length A N/A 59.1 in1500 mm | Speed N/A High/Low 11.5/9.5 rpm | Rated Voltage N/A 110 V | Air Flow Q N/A 55/46 m³/min1942/1624 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JAC-1105-22 | Length A N/A 59.1 in1500 mm | Speed N/A High/Low 11.5/9.5 rpm | Rated Voltage N/A 220 V | Air Flow Q N/A 55/46 m³/min1942/1624 ft³/min | QUOTE |
Add To Cart
Request Quote |
| JAC-1105-23 | Length A N/A 59.1 in1500 mm | Speed N/A High/Low 11.5/9.5 rpm | Rated Voltage N/A 230 V | Air Flow Q N/A 55/46 m³/min1942/1624 ft³/min | QUOTE |
Add To Cart
Request Quote |


