COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Length A |
N/A 59.1 in1500 mm |
Speed |
N/A High/Low 11.5/9.5 rpm |
Rated Voltage |
N/A 230 V |
Rated Frequency |
N/A 50 Hz |
Rated Current |
N/A 0.91/0.73 A |
Input Power |
N/A 215/175 Watts |
Distance |
N/A 3.5/3.0 m |
Air Flow Q |
N/A 55/46 m³/min1942/1624 ft³/min |
Noise |
N/A 60/56 dBA |
Weight |
N/A 12.5 kg |
Bearing |
N/A Ball |
Motor |
N/A AC |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
