COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Specifications
Brands |
N/A Pelonis Technologies |
Length A |
N/A 47.2 in1200 mm |
Speed |
N/A High/Low 11.5/9.5 rpm |
Rated Voltage |
N/A 110 V |
Rated Frequency |
N/A 60 Hz |
Rated Current |
N/A 1.72/1.34 A |
Input Power |
N/A 190/150 Watts |
Distance |
N/A 3.5/3.0 m |
Air Flow Q |
N/A 44/37 m³/min1554/1307 ft³/min |
Noise |
N/A 59/55 dBA |
Weight |
N/A 10.50 kg |
Bearing |
N/A Ball |
Motor |
N/A AC |
Impeller |
N/A Aluminum Alloy |
Operating Temperature |
N/A 0~45 ºC |
Operating Life at 40 Degree Celsius (ºC) Temperature |
N/A 30,000 hours |
