COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
DC Fans
As technology continues to advance and evolve, DC fans are becoming increasingly popular in residential, commercial, and industrial applications alike. Requiring less power consumption and allowing for quieter operation than comparable AC models, DC fans offer an efficient, reliable cooling solution. And while AC fans were traditionally a less expensive option, the price difference is now negligible.
Efficient, Low-Voltage Performance
Many high-efficiency DC cooling models come in low-voltage assemblies such as 5V or 12V, and even large-model DC fans are typically available in 48V. Also, DC fans cause minimal electromagnetic interference, meaning they’re ideal for applications — like computers — in which overheating is a main concern.
Quiet, Low-Energy Operation
A variety of DC fans are powered by electrically commutated motors, or ECMs, which offer both high efficiency and quiet operation, making them an excellent fit for the following applications:
- All-day, continuous operation in shops and restaurants
- Commercial settings and offices
- Medical instruments and noise-sensitive environments
- Telecom switches, car entertainment systems, and audio setups
Reliable, Versatile Design
At Pelonis Technologies, we craft cooling solutions in a wide array of styles and performance levels to meet the specific needs of any application. Our DC fans are available in centrifugal, axial, box, and inline duct models. All DC products are RoHS compliant and adhere to internationally recognized safety standards.
DC Fans From PelonisTechnologies
As a leading manufacturer of specialty fans, the Pelonis Technologies team is proud to offer a full catalog of brushless DC fans to suit the needs of a wide range of industries. To learn more about DC fans, or to discuss our full range of cooling solutions, reach out to one of our specialists today.
/Asset/thumb-dc-fans.jpg
AIR-G Series Micro Fans and Micro Blowers
Today's high technology industries require cooling products that are increasingly smaller, lightweight, have low power consumption, and reduce high heat generation.AIR-G Series Micro Fans and Blowers are ideal thermal cooling solutions for applications that have limited space with restricted power budgets. They are energy efficient, manage heat generation effectively, and have a long operating life.
AIR-G Series Micro Fans and Blowers are ideal alternatives to traditional fans and blowers and can be customized to satisfy applications that require an effective miniature cooling solution. /Asset/a3294.jpg
EC Axial Series Fans
Electronic Commutation TechnologyAC axial fans are simple to operate, need minimal maintenance, and are used in applications that require constant speed cooling. Alternatively, brushless DC Fans are more reliable and include features that improve performance and efficiency. Both types provide effective cooling but neither offers the highest level of efficiency required by today’s strict environmental standards.
RJ Series EC axial fans operate at maximum efficiency because they combine the best of both AC and DC technology by using AC power with a brushless DC motor. They include Electronic Commutation (EC) with sophisticated built-in controls that can adjust the motor speed to precisely match the application’s requirements. They also run cooler, are less susceptible to voltage fluctuations, and operate quietly at optimal levels. /Asset/a3308.jpg
Fan Trays
Cool your system with our technologically advanced colling fan trays. Designed for 19" rack enclosures, these modular systems can be positioned in high heat generating locations. Our designs include the standard single tray (3 fans), or add up to 2 additional modules and position them in the most heat sensitive areas of the enclosure.HVAC Fans
RoHS compliant backward and forward curve centrifugal fans, motorized impellers, axial fans, rotor fan blades, metal axial impellers, and inline duct fans for commercial and industrial HVAC applications in a variety of sizes and voltages. High efficiency designs with long trouble-free operation. Custom designs available upon request.
/Asset/thumb-axial-fans.jpg
Squirrel Cage And AC/DC Cross Flow Fans
Please see below our selections of AC/DC Cross Flow and Squirrel fans. Click on any of the below categories to see more.
/Asset/thumb-ac-fans-1.jpg
Automotive Fans and Blowers
Within the automotive industry, fans and blowers are required for a variety of applications, from engine cooling to cabin climate control.
Despite this diversity in application, automotive fans and blowers have several commonalities. Due to the harsh operating environments in vehicles, all automotive fans and blowers require a high degree of ruggedness, the ability to function in temperature extremes, and the ability to resist vibration. They also require quiet operation for driver and passenger comfort, especially as quiet-running hybrid and electric cars continue to rise in popularity.
Automotive Fans
While a number of Pelonis Technologies, Inc. (PTI) fans are suitable for use in automotive applications, we manufacture two axial fans explicitly for this industry.
Our Fans-Tech Condensation/Evaporation automotive fans are specifically designed for engine cooling purposes. Utilizing PTI-patented brushless DC motor technology, these fans operate quietly and with little vibration. They also feature a wide operational temperature range, from -40 °C (-40 °F) to 85 °C (185 °F).
Automotive Blowers
Like our fans, many PTI blowers are suitable for automotive industry applications; the Twin Centrifugal Automotive Blowers, however, are designed explicitly for automotive use.
These rugged blowers use Electronically Commutated (EC) DC motor technology to ensure excellent performance and efficiency — despite being compact and lightweight. They are easy to install at both the original equipment manufacturer (OEM) and aftermarket stages and feature Pulse Width Modulation for automatic speed control.
Explore our automotive fans and blowers below, or contact us today to discuss your needs with an expert.
/Asset/thumb-auto-fan.jpg
PTC Heaters
Simple to troubleshoot and easy to maintain, positive temperature coefficient (PTC) heaters have become the go-to heating solution for many compact applications. With a slim footprint, high efficiency, and fast thermal response times, PTC heaters are ideal for use in everything from underwater projects to electric vehicles.
Powerful, Energy-Efficient Technology
PTC heaters utilize thermistor technology to generate a rapid, high-power heat transfer in a small space. Depending on the specific heater design and environment, these devices can self-regulate for maximum efficiency in their surroundings.
Flexible Performance for Industries of All Kinds
Offering high performance, optimal safety, and superior ease of use, PTC heaters perform well in a wide range of situations. They are frequently found in the following applications:
- Electronic appliances such as hand dryers, lamination machines, air conditioners, home irons, and adhesive sealers
- Automotive applications, including electric cars
- Dehumidification and anti-condensation in high-moisture plant environments within the food and beverage processing industry
- Food heating, thermal retention solutions, and temperature-control tools such as coffee burners, hotplates, food warmers, and holding containers
High-Performance Ceramics
Crafted from sophisticated, high-performance semiconductor ceramic material, our PTC heaters are available in both fin and honeycomb models. Fin-style heaters’ heating elements are housed in rectangular aluminum tubes surrounded by PTC ceramic fins, while honeycomb-style heaters are constructed of extruded ceramic designed in round discs. Connected directly to the power source, a honeycomb PTC heater functions as the heating element of an overall assembly.
PTC Heaters From Pelonis
As a leading manufacturer of specialty heating solutions, the Pelonis Technologies team is proud to offer top-of-the-line PTC heaters. To learn more about our PTC products or discuss our full catalog of Pelonis heating solutions, reach out to the team today.
/Asset/thumb-heater-ptc.jpg
Power Cords
Straight 180, 90, 45 degree, and T-type power cords in 24inch lengths (with or without standard plugs). Also available in 12", 36", 48", and 72" lengths upon request. UL, CSA listed. /Asset/thumb-power-cords.jpg
Fan Guards & Filter Assemblies
Innovative designs for optimal fan airflow and noise reduction /Asset/wfg-120ph.jpgUltra-High Temperature Ceramic Immersion Heaters
Pelonis Technologies’ innovative Ultra-High Temperature Ceramic Immersion Heaters have high thermal conductivity and are more efficient than other metallic and non metallic heating elements. They can heat up to 1200ºC in a dry environment (or up to 25 Watt density) and can achieve up to 98% heating efficiency under water. They are self-regulating and have excellent insulation properties and thermal conductivity, are safe to use, and are environmentally friendly.
Ultra-High Temperature Ceramic Immersion Heaters are much smaller and lighter than other immersion heaters under similar ambient environment and power conditions. Their superior performance and compact size allow greater flexibility in end product design and they can be easily implemented into small appliances and other products.
/Asset/thumb-heater-ultra-thin.jpg
Frameless Fans
Today's industries require cooling products that are increasingly smaller and lightweight, have low power consumption, low noise, and reduced heat generation.Frameless Fans provide optimal cooling performance because they do not include a fan frame and can be mounted directly onto circuit boards or into custom enclosures that have limited space. /Asset/pla04710bb.jpg
Positive Temperature Coefficient (PTC) Themistors
Pelonis Technologies' innovative PTC Thermistors are at the heart of Fin PTC Air Heaters and PTC Heat Conductors and are a great choice for providing controlled electrical heat. Their design flexibility and self-regulating electric heat characteristics make them ideal for increased heat transfer and they are uniquely engineered to provide safe and energy efficient heating and long life operation. /Asset/a3629.jpg
High Speed Mini Blowers
High speed mini blowers are made for applications that require high performance cooling solutions that are relatively quiet, compact, and have a long life expectancy. They include very high speed micro motors that operate with reduced power consumption and have a higher torque density than conventional motors, making them ideal for specialized medical and other applications. /Asset/High-Speed-Mini-Blowers.jpg
AGV Wheel Drives
Ultra-Compact Precision Geared Servo ActuatorIG9190 Comprising
- Precision Dual-Stage Planetary Gear
- Integrated Low-Voltage DC Brushless Pancake Motor
- High Resolution Encoder Plus Halls