COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTC Heat Conductors & Convection Heaters
ptc-heat-conductors-convection-heaters
APPLICATIONS
PTC Heat Conductors and Natural Convection Heaters can be used in a variety of applications, including:
APPLICATIONS
PTC Heat Conductors and Natural Convection Heaters can be used in a variety of applications, including:
PTC Heat Conductors (LCH A-F)
PTC Heat Conductors and Natural Convection Heaters are a safe and energy efficient choice for many product designs and are available in a number of sizes and mounting options for ease of installation. Various models include aluminum extrusion fins that allow effective heat transfer into ambient air without the use of a fan while select models can also be installed with standard fans to be used as effective air heaters.APPLICATIONS
PTC Heat Conductors and Natural Convection Heaters can be used in a variety of applications, including:
- PC mother boards & electronic devices
- Steam irons
- Medical devices
- Beauty treatment
- Moisture control
- Frost protection
- Medium to low heating products
PTC Heat Conductors (LCH H-K)
PTC Heat Conductors and Natural Convection Heaters are a safe and energy efficient choice for many product designs and are available in a number of sizes and mounting options for ease of installation. Various models include aluminum extrusion fins that allow effective heat transfer into ambient air without the use of a fan while select models can also be installed with standard fans to be used as effective air heaters.APPLICATIONS
PTC Heat Conductors and Natural Convection Heaters can be used in a variety of applications, including:
- PC mother boards & electronic devices
- Steam irons
- Medical devices
- Beauty treatment
- Moisture control
- Frost protection
- Medium to low heating products