COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
-
Precious Metal Brushed Direct Current (DC) Micro Motors
precious-metal-brushed-dc-micro-motors
-
PTFF-K20 Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 15L x 8W x 6Hmm, 2.5~4.0V
-
PTFF-M20 Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 15L x 10W x 8Hmm, 1.2~4.0V
-
PTFF-N20 Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 15L x 12W x 10Hmm, 1.5~4.0V
-
PTRF-020T Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 17D x 18Lmm, 2.0~5.0V
-
PTFF-030P Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 19L x 16W x 12Hmm, 1.0~6.0V
-
PTFF-031 Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 20L x 14W x 12Hmm, 2.0~4.0V
-
PTFF-032 Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 18L x 14W x 12Hmm, 2.0~6.0V
-
PTFF-050SH Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 27L x 16W x 12Hmm, 1.5~9.0V
-
PTFF-050SB Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 27L x 16W x 12Hmm, 1.0~11.5V
-
PTFF-130SM Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 25L x 20W x 15Hmm, 1.0~12.0V
-
PTFE-130SA Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 25L x 20W x 15Hmm, 9.0~15.0V
-
PTFF-180SM Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 32L x 20W x 15Hmm, 1.0~12.0V
-
PTRE-260SA Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 27Lmm, 2.0~4.0V
-
PTRE-280SA Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 31Lmm, 4.5~7.5V
-
PTRF-300C Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 13Lmm, 0.5~6.0V
-
PTRF-310TA Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 18Lmm, 1.0~6.0V
-
PTRF-330T Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 18Lmm, 1.2~8.0V
-
PTRF-356C Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 8Lmm, 1.0~4.5V
-
PTRF-370C Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 31Lmm, 3.0~12.0V
-
PTRF-400C Precious Metal Brushed Direct Current (DC) Micro Motors
Precious Metal Brushed DC Motors are a cost efficient solution for applications that require continuous operation with reduced current loads and low power output under low voltage. Their brushes are made of high performance precious metal alloys and they are easy to control and are well suited for battery operated devices because of their low current consumption. 24D x 9Lmm, 1.0~6.0V