COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
RMT1306 Dual Shaft Motor
Micro Motors
13 x 6 mm (0.52 x 0.24 in). Axially Grooved Bearings. 5V (4.5~5.5V range). Brushless Commutation for long life operation. RoHS Compliant.
Model Number |
Insulation Resistance |
Bearing |
Current |
Rated Voltage |
Speed (rpm) |
Operating Voltage (VDC) |
Hipot Test Voltage (VAC) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| RMT1306 | Insulation Resistance N/A 10 mO | Bearing N/A Axially-grooved | Current N/A 66 mA | Rated Voltage N/A 5.0 V | Speed (rpm) N/A 16000 (+/- 20%) | Operating Voltage (VDC) N/A 4.5~5.5 | Hipot Test Voltage (VAC) N/A 500 |
Add To Cart
Request Quote |


