COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
K Series Ultra-High Temperature Ceramic Immersion Heater
Ultra-High Temperature Ceramic Immersion Heaters
- 110V, 220V
- 500W-3000W in water; 220W-360W in air
- High heating effficiency
- Compact size and lightweight
- High durability
- Safe to operate
- Long operating life
Model Number |
Series |
A |
B |
C |
Thickness |
Rated Voltage |
Rated Power in Water |
Rated Power in Air |
Ref Temp in Air |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| K02-2180 | Series N/A K02 | A N/A 17 mm | B N/A 88 mm | C N/A 119 mm | Thickness N/A 4 mm | Rated Voltage N/A 110 V220 V | Rated Power in Water N/A 500 Watts1800 Watts | Rated Power in Air N/A 220 Watts | Ref Temp in Air N/A >1200 ºC650 ºC |
Add To Cart
Request Quote |
| K02-2250 | Series N/A K02 | A N/A 17 mm | B N/A 88 mm | C N/A 119 mm | Thickness N/A 4 mm | Rated Voltage N/A 110 V220 V | Rated Power in Water N/A 700 Watts2500 Watts | Rated Power in Air N/A 300 Watts | Ref Temp in Air N/A >1200 ºC720 ºC |
Add To Cart
Request Quote |
| K04-2250 | Series N/A K04 | A N/A 30 mm | B N/A 54 mm | C N/A 85 mm | Thickness N/A 4 mm | Rated Voltage N/A 110 V220 V | Rated Power in Water N/A 700 Watts2500 Watts | Rated Power in Air N/A 300 Watts | Ref Temp in Air N/A >1200 ºC690 ºC |
Add To Cart
Request Quote |
| K05-2230 | Series N/A K05 | A N/A 49 mm | B N/A 34 mm | C N/A 65 mm | Thickness N/A 4 mm | Rated Voltage N/A 110 V220 V | Rated Power in Water N/A 650 Watts2300 Watts | Rated Power in Air N/A 275 Watts | Ref Temp in Air N/A >1200 ºC750 ºC |
Add To Cart
Request Quote |
| K19-2280 | Series N/A K19 | A N/A 30 mm | B N/A 72 mm | C N/A 103 mm | Thickness N/A 4 mm | Rated Voltage N/A 110 V220 V | Rated Power in Water N/A 800 Watts2800 Watts | Rated Power in Air N/A 340 Watts | Ref Temp in Air N/A >1200 ºC650 ºC |
Add To Cart
Request Quote |
| K19-2300 | Series N/A K19 | A N/A 30 mm | B N/A 72 mm | C N/A 103 mm | Thickness N/A 4 mm | Rated Voltage N/A 110 V220 V | Rated Power in Water N/A 850 Watts3000 Watts | Rated Power in Air N/A 360 Watts | Ref Temp in Air N/A >1200 ºC790 ºC |
Add To Cart
Request Quote |