COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Features & Benefits
|
N/A
|
Specifications
Series |
N/A K19 |
A |
N/A 30 mm |
B |
N/A 72 mm |
C |
N/A 103 mm |
Thickness |
N/A 4 mm |
Rated Voltage |
N/A 110 V220 V |
Rated Power in Water |
N/A 850 Watts3000 Watts |
Rated Power in Air |
N/A 360 Watts |
Ref Temp in Air |
N/A >1200 ºC790 ºC |
Technical Specifications
Withstanding Voltage (V) |
N/A Under room temperature, can apply 2500V/50Hz for 1 minute without damage |
Current leakage under-water |
N/A Damaged (broken) = 10 mA Normal condition = 0.025 mA |
Acid Corrosion Resistance |
N/A 5% when boiled in sulfuric acid solution for 6 hours; corrosion rate <10g/m2.hr |
Alkali Corrosion Resistance |
N/A 30% when boiled in sodium hydroxide solution for 6 hours; corrosion rate <0.6g/ |
Thermal Conductivity (W/m.k) |
N/A 23-25W.(M.K)-1 |
Coefficient of Thermal Expansion ×10-6/ºC (0~1400ºC) |
N/A 3.1 ×10-6/ºC |
Hardness (HRA) |
N/A 92.0~94.0 |
Additional Information
|
N/A Ultra-High Temperature Ceramic Heaters have similar characteristic to PTC heaters. As the Power (W) of the heater will vary depending on the heat dissipation rate, the Rated Power (W) specified in the the product tables is for reference only and will vary with different applications and ambient environments. |
|
Installation Guide |
N/A
ULTRA-HIGH TEMPERATURE CERAMIC IMMERSION HEATERS CAN BE USED BOTH IN AIR OR
UNDER WATER. WHEN USED IN AIR, THE MAXIMUM POWER IS 600W. POWER ABOVE 600W CAN
ONLY BE USED IN WATER WITH THE FOLLOWING GUIDELINES WHICH MUST BE FOLLOWED:
|
Common Applications |
N/A
IN WATER:
IN AIR:
|
