COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Honeycomb PTC Air Heater
PTC Heaters
Pelonis’ special patented heating disc is made from a revolutionary ceramic material with over 1,200 round/triangle shaped holes that heat 100% of the airflow across the entire surface area of the disc. This creates a superior heat transfer in a small space, which produces an instant flow of heat up to 50% hotter than conventional coil or ceramic chip heaters.
Model Number |
Voltage |
Dimensions |
Thickness |
Resistance at 25°C |
Heat Output at 25°C (0.25mm3/min) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| HR42001012-1-230 | Voltage N/A 220-240 V | Dimensions N/A 42±1.5 mm1.65±0.05 in | Thickness N/A 10±0.3 mm0.39±0.01 in | Resistance at 25°C N/A 100-300 Ohm | Heat Output at 25°C (0.25mm3/min) N/A 250±50 Watts |
Add To Cart
Request Quote |
| HR50008012-1-230 | Voltage N/A 220-240 V | Dimensions N/A 50±1.5 mm1.96±0.05 in | Thickness N/A 8.0±0.3 mm0.31±0.01 in | Resistance at 25°C N/A 100-300 Ohm | Heat Output at 25°C (0.25mm3/min) N/A 300±50 Watts |
Add To Cart
Request Quote |