COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Pelonis’ special patented heating disc is made from a revolutionary ceramic material with over 1,200 round/triangle shaped holes that heat 100% of the airflow across the entire surface area of the disc. This creates a superior heat transfer in a small space, which produces an instant flow of heat up to 50% hotter than conventional coil or ceramic chip heaters.
- Quick Heat Up
- Safe Operation
- Energy efficient
- Long operating life
