COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Model Number |
Input Flange Plate Dimension A1 |
Input Flange Plate Dimension A2 |
Input Flange Plate Dimension A3 |
Input Flange Plate Dimension A4 |
Add To Cart/Request Quote |
|---|---|---|---|---|---|
| 85576 | Input Flange Plate Dimension A1 N/A 8 mm9 mm10 mm12.7 mm14 mm | Input Flange Plate Dimension A2 N/A 30 mm | Input Flange Plate Dimension A3 N/A 45 mm | Input Flange Plate Dimension A4 N/A M3 |
Add To Cart
Request Quote |
| 85577 | Input Flange Plate Dimension A1 N/A 8 mm9 mm10 mm12.7 mm14 mm | Input Flange Plate Dimension A2 N/A 30 mm | Input Flange Plate Dimension A3 N/A 46 mm | Input Flange Plate Dimension A4 N/A M4 |
Add To Cart
Request Quote |
| 85578 | Input Flange Plate Dimension A1 N/A 8 mm9 mm10 mm12.7 mm14 mm | Input Flange Plate Dimension A2 N/A 30 mm | Input Flange Plate Dimension A3 N/A 48.5 mm | Input Flange Plate Dimension A4 N/A M3 |
Add To Cart
Request Quote |
| 85579 | Input Flange Plate Dimension A1 N/A 8 mm9 mm10 mm12.7 mm14 mm | Input Flange Plate Dimension A2 N/A 40 mm | Input Flange Plate Dimension A3 N/A 63 mm | Input Flange Plate Dimension A4 N/A M5 |
Add To Cart
Request Quote |
| 85580 | Input Flange Plate Dimension A1 N/A 8 mm9 mm10 mm12.7 mm14 mm | Input Flange Plate Dimension A2 N/A 50 mm | Input Flange Plate Dimension A3 N/A 70 mm | Input Flange Plate Dimension A4 N/A M5 |
Add To Cart
Request Quote |
| 85581 | Input Flange Plate Dimension A1 N/A 14 mm19 mm | Input Flange Plate Dimension A2 N/A 50 mm | Input Flange Plate Dimension A3 N/A 70 mm | Input Flange Plate Dimension A4 N/A M5 |
Add To Cart
Request Quote |
| 85582 | Input Flange Plate Dimension A1 N/A 14 mm19 mm | Input Flange Plate Dimension A2 N/A 70 mm | Input Flange Plate Dimension A3 N/A 90 mm | Input Flange Plate Dimension A4 N/A M6 |
Add To Cart
Request Quote |
| 85583 | Input Flange Plate Dimension A1 N/A 14 mm19 mm | Input Flange Plate Dimension A2 N/A 50 mm | Input Flange Plate Dimension A3 N/A 70 mm | Input Flange Plate Dimension A4 N/A M5 |
Add To Cart
Request Quote |
| 85584 | Input Flange Plate Dimension A1 N/A 14 mm19 mm | Input Flange Plate Dimension A2 N/A 70 mm | Input Flange Plate Dimension A3 N/A 90 mm | Input Flange Plate Dimension A4 N/A M6 |
Add To Cart
Request Quote |