COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
Unit of Measure
Dimensions
Input Flange Plate Dimension A1 |
N/A 14 mm19 mm |
Input Flange Plate Dimension A2 |
N/A 70 mm |
Input Flange Plate Dimension A3 |
N/A 90 mm |
Input Flange Plate Dimension A4 |
N/A M6 |
Input Flange Plate Dimension A5 |
N/A 80 mm |
Input Flange Plate Dimension A6 |
N/A 6 mm |
Input Flange Plate Dimension A7 |
N/A 41.5 mm |
Input Flange Plate Dimension A8 |
N/A 97.5 mm |
