COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
EC Cross Flow Fan JQT-45 Series (Double Blower)
High Efficiency EC Cross Flow Fans
720mm (28.3in) to 840mm (33.3in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.3mmAq (0~0.051inH2O) to 0~1.5mmAq (0~0.059inH2O), Maximum Air Flow: 0~197.76CFM (0~5.6m3/min) to 0~268.39CFM (0~7.6m3/min).
Clear
Filter
Length A (mm)
Length B (mm)
Length C (mm)
Rated Voltage (V)
Maximum Pressure (mmAq)
Maximum Air Flow (m³/min)
Noise (dBA)
Model Number |
Fan Type |
Length A |
Length B |
Length C |
Rated Voltage |
Speed Control |
Rated Current |
Speed |
Maximum Pressure |
Maximum Air Flow |
CFM |
Noise |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| JQT-453030-24Q-4B | Fan Type N/A EC fan | Length A N/A 300 mm | Length B N/A 710 mm | Length C N/A 720 mm | Rated Voltage N/A 24 V | Speed Control N/A DC 0~10 V | Rated Current N/A 0~0.30 A | Speed N/A 0~1500 rpm | Maximum Pressure N/A 0~1.5 mmAq | Maximum Air Flow N/A 0~5.6 m³/min | CFM N/A 0~197.76 | Noise N/A 0~42 dBA | Weight N/A 1.5 oz |
Add To Cart
Request Quote |
| JQT-453636-24Q-4B | Fan Type N/A EC fan | Length A N/A 360 mm | Length B N/A 770 mm | Length C N/A 780 mm | Rated Voltage N/A 24 V | Speed Control N/A DC 0~10 V | Rated Current N/A 0~0.36 A | Speed N/A 0~1500 rpm | Maximum Pressure N/A 0~1.3 mmAq | Maximum Air Flow N/A 0~6.9 m³/min | CFM N/A 0~243.67 | Noise N/A 0~44 dBA | Weight N/A 1.7 oz |
Add To Cart
Request Quote |
| JQT-454242-24Q-4B | Fan Type N/A EC fan | Length A N/A 420 mm | Length B N/A 830 mm | Length C N/A 840 mm | Rated Voltage N/A 24 V | Speed Control N/A DC 0~10 V | Rated Current N/A 0~0.46 A | Speed N/A 0~1500 rpm | Maximum Pressure N/A 0~1.4 mmAq | Maximum Air Flow N/A 0~7.6 m³/min | CFM N/A 0~268.39 | Noise N/A 0~45 dBA | Weight N/A 1.80 oz |
Add To Cart
Request Quote |


