COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
720mm (28.3in) to 840mm (33.3in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.3mmAq (0~0.051inH2O) to 0~1.5mmAq (0~0.059inH2O), Maximum Air Flow: 0~197.76CFM (0~5.6m3/min) to 0~268.39CFM (0~7.6m3/min).
Unit of Measure
Specifications
Fan Type |
N/A EC fan |
Length A |
N/A 360 mm |
Length B |
N/A 770 mm |
Length C |
N/A 780 mm |
Rated Voltage |
N/A 24 V |
Speed Control |
N/A DC 0~10 V |
Rated Current |
N/A 0~0.36 A |
Speed |
N/A 0~1500 rpm |
Maximum Pressure |
N/A 0~1.3 mmAq |
Maximum Air Flow |
N/A 0~6.9 m³/min |
CFM |
N/A 0~243.67 |
Noise |
N/A 0~44 dBA |
Q_STP vs. P Graph Index |
N/A 2 |
Weight |
N/A 1.7 oz |
