COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
EC Cross Flow Fan JQT-065A Series
High Efficiency EC Cross Flow Fans
305mm (12.0in) to 485mm (19.1in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~2.7mmAq (0~0.106inH2O) to 0~3.2mmAq (0~0.125inH2O), Maximum Air Flow: 0~141.26CFM (0~4.0m3/min) to 0~211.89CFM (0~6.0m3/min).
Clear
Filter
Length A (mm)
Length B (mm)
Length C (mm)
Rated Voltage (V)
Maximum Pressure (mmAq)
Maximum Air Flow (m³/min)
Noise (dBA)
Model Number |
Shipping Weight |
Fan Type |
Length A |
Length B |
Length C |
Rated Voltage |
Speed Control |
Rated Current |
Speed |
Maximum Pressure |
Maximum Air Flow |
CFM |
Noise |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| JQT-06524A24Q-3B | Shipping Weight N/A 740 g | Fan Type N/A EC fan | Length A N/A 240 mm | Length B N/A 232 mm | Length C N/A 305 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.33 A | Speed N/A 0~1500 rpm | Maximum Pressure N/A 0~3.2 mmAq | Maximum Air Flow N/A 0~4.0 m³/min | CFM N/A 0~141.26 | Noise N/A 0~43 dBA | Weight N/A 0.740 kg |
Add To Cart
Request Quote |
| JQT-06530A24Q-3B | Shipping Weight N/A 830 g | Fan Type N/A EC fan | Length A N/A 300 mm | Length B N/A 292 mm | Length C N/A 365 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.51 A | Speed N/A 0~1500 rpm | Maximum Pressure N/A 0~3.0 mmAq | Maximum Air Flow N/A 0~5.1 m³/min | CFM N/A 0~180.10 | Noise N/A 0~45 dBA | Weight N/A 0.830 kg |
Add To Cart
Request Quote |
| JQT-06536A24Q-3B | Shipping Weight N/A 920 g | Fan Type N/A EC fan | Length A N/A 360 mm | Length B N/A 352 mm | Length C N/A 425 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.57 A | Speed N/A 0~1500 rpm | Maximum Pressure N/A 0~3.0 mmAq | Maximum Air Flow N/A 0~6.0 m³/min | CFM N/A 0~211.89 | Noise N/A 0~47 dBA | Weight N/A 0.920 kg |
Add To Cart
Request Quote |
| JQT-06542A24Q-3B | Shipping Weight N/A 1000 g | Fan Type N/A EC fan | Length A N/A 420 mm | Length B N/A 412 mm | Length C N/A 485 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.35 A | Speed N/A 0~1100 rpm | Maximum Pressure N/A 0~2.7 mmAq | Maximum Air Flow N/A 0~5.4 m³/min | CFM N/A 0~190.70 | Noise N/A 0~41 dBA | Weight N/A 1 kg |
Add To Cart
Request Quote |


