COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
305mm (12.0in) to 485mm (19.1in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~2.7mmAq (0~0.106inH2O) to 0~3.2mmAq (0~0.125inH2O), Maximum Air Flow: 0~141.26CFM (0~4.0m3/min) to 0~211.89CFM (0~6.0m3/min).
Unit of Measure
Specifications
Shipping Weight |
N/A 740 g |
Fan Type |
N/A EC fan |
Length A |
N/A 240 mm |
Length B |
N/A 232 mm |
Length C |
N/A 305 mm |
Rated Voltage |
N/A 24 V |
Speed Control |
N/A 0~10 V |
Rated Current |
N/A 0~0.33 A |
Speed |
N/A 0~1500 rpm |
Maximum Pressure |
N/A 0~3.2 mmAq |
Maximum Air Flow |
N/A 0~4.0 m³/min |
CFM |
N/A 0~141.26 |
Noise |
N/A 0~43 dBA |
Q_STP vs. P Graph Index |
N/A 1 |
Weight |
N/A 0.740 kg |
