COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
EC Cross Flow Fan JHT-060A Series
High Efficiency EC Cross Flow Fans
372mm (14.6in) to 671mm (26.4in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~0.8mmAq (0~0.031inH2O) to 0~1.3mmAq (0~0.051inH2O), Maximum Air Flow: 0~74.16CFM (0~2.1m3/min) to 0~173.04CFM (0~4.9m3/min).
Clear
Filter
Length A (mm)
Length B (mm)
Length C (mm)
Rated Voltage (V)
Maximum Pressure (mmAq)
Maximum Air Flow (m³/min)
Noise (dBA)
Model Number |
Shipping Weight |
Fan Type |
Length A |
Length B |
Length C |
Rated Voltage |
Speed Control |
Rated Current |
Speed |
Maximum Pressure |
Maximum Air Flow |
CFM |
Noise |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| JHT-06030A24QL-3B | Shipping Weight N/A 840 g | Fan Type N/A EC fan | Length A N/A 306 mm | Length B N/A 321 mm | Length C N/A 372 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.23 A | Speed N/A 0~1800 rpm | Maximum Pressure N/A 0~0.8 mmAq | Maximum Air Flow N/A 0~2.1 m³/min | CFM N/A 0~74.16 | Noise N/A 0~33 dBA | Weight N/A 0.840 kg |
Add To Cart
Request Quote |
| JHT-06030A24Q-3B | Shipping Weight N/A 840 g | Fan Type N/A EC fan | Length A N/A 306 mm | Length B N/A 321 mm | Length C N/A 372 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.37 A | Speed N/A 0~2200 rpm | Maximum Pressure N/A 0~1.2 mmAq | Maximum Air Flow N/A 0~2.5 m³/min | CFM N/A 0~88.29 | Noise N/A 0~41 dBA | Weight N/A 0.840 kg |
Add To Cart
Request Quote |
| JHT-06042A24QL-3B | Shipping Weight N/A 970 g | Fan Type N/A EC fan | Length A N/A 426 mm | Length B N/A 441 mm | Length C N/A 492 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.35 A | Speed N/A 0~1800 rpm | Maximum Pressure N/A 0~1.5 mmAq | Maximum Air Flow N/A 0~3.8 m³/min | CFM N/A 0~134.20 | Noise N/A 0~37 dBA | Weight N/A 0.970 kg |
Add To Cart
Request Quote |
| JHT-06042A24Q-3B | Shipping Weight N/A 970 g | Fan Type N/A EC fan | Length A N/A 426 mm | Length B N/A 441 mm | Length C N/A 492 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.57 A | Speed N/A 0~2200 rpm | Maximum Pressure N/A 0~1.2 mmAq | Maximum Air Flow N/A 0~4.4 m³/min | CFM N/A 0~155.38 | Noise N/A 0~42 dBA | Weight N/A 0.970 kg |
Add To Cart
Request Quote |
| JHT-06060A24QL-3B | Shipping Weight N/A 1100 g | Fan Type N/A EC fan | Length A N/A 606 mm | Length B N/A 621 mm | Length C N/A 671 mm | Rated Voltage N/A 24 V | Speed Control N/A 0~10 V | Rated Current N/A 0~0.47 A | Speed N/A 0~1800 rpm | Maximum Pressure N/A 0~1.3 mmAq | Maximum Air Flow N/A 0~4.9 m³/min | CFM N/A 0~173.04 | Noise N/A 0~38 dBA | Weight N/A 1.1 kg |
Add To Cart
Request Quote |


