COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
372mm (14.6in) to 671mm (26.4in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~0.8mmAq (0~0.031inH2O) to 0~1.3mmAq (0~0.051inH2O), Maximum Air Flow: 0~74.16CFM (0~2.1m3/min) to 0~173.04CFM (0~4.9m3/min).
Unit of Measure
Specifications
Shipping Weight |
N/A 970 g |
Fan Type |
N/A EC fan |
Length A |
N/A 426 mm |
Length B |
N/A 441 mm |
Length C |
N/A 492 mm |
Rated Voltage |
N/A 24 V |
Speed Control |
N/A 0~10 V |
Rated Current |
N/A 0~0.57 A |
Speed |
N/A 0~2200 rpm |
Maximum Pressure |
N/A 0~1.2 mmAq |
Maximum Air Flow |
N/A 0~4.4 m³/min |
CFM |
N/A 0~155.38 |
Noise |
N/A 0~42 dBA |
Q_STP vs. P Graph Index |
N/A 4 |
Weight |
N/A 0.970 kg |
