COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
EC Cross Flow Fan JFT-060A Series
High Efficiency EC Cross Flow Fans
372mm (14.6in) to 671mm (26.4in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.4mmAq (0~0.055inH2O) to 0~1.7mmAq (0~0.066inH2O), Maximum Air Flow: 0~134.20CFM (0~3.8m3/min) to 0~271.92CFM (0~7.7m3/min).
Clear
Filter
Length A (mm)
Length B (mm)
Length C (mm)
Rated Voltage (V)
Maximum Pressure (mmAq)
Maximum Air Flow (m³/min)
Noise (dBA)
Model Number |
Fan Type |
Length A |
Length B |
Length C |
Rated Voltage |
Speed Control |
Rated Current |
Speed |
Maximum Pressure |
Maximum Air Flow |
CFM |
Noise |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| JFT-06030A24Q-3B | Fan Type N/A EC fan | Length A N/A 306 mm | Length B N/A 321 mm | Length C N/A 372 mm | Rated Voltage N/A 24 V | Speed Control N/A DC 0~10 V | Rated Current N/A 0~0.25 A | Speed N/A 0~1500 rpm | Maximum Pressure N/A 0~1.4 mmAq | Maximum Air Flow N/A 0~3.8 m³/min | CFM N/A 0~134.20 | Noise N/A 0~36 dBA | Weight N/A 1 oz |
Add To Cart
Request Quote |
| JFT-06042A24Q-3B | Fan Type N/A EC fan | Length A N/A 426 mm | Length B N/A 441 mm | Length C N/A 492 mm | Rated Voltage N/A 24 V | Speed Control N/A DC 0~10 V | Rated Current N/A 0~0.40 A | Speed N/A 0~1500 rpm | Maximum Pressure N/A 0~1.6 mmAq | Maximum Air Flow N/A 0~5.7 m³/min | CFM N/A 0~201.29 | Noise N/A 0~40 dBA | Weight N/A 1.2 oz |
Add To Cart
Request Quote |
| JFT-06060A24Q-3B | Fan Type N/A EC fan | Length A N/A 606 mm | Length B N/A 621 mm | Length C N/A 671 mm | Rated Voltage N/A 24 V | Speed Control N/A DC 0~10 V | Rated Current N/A 0~0.73 A | Speed N/A 0~1500 rpm | Maximum Pressure N/A 0~1.7 mmAq | Maximum Air Flow N/A 0~7.7 m³/min | CFM N/A 0~271.92 | Noise N/A 0~42 dBA | Weight N/A 1.5 oz |
Add To Cart
Request Quote |


