COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
372mm (14.6in) to 671mm (26.4in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.4mmAq (0~0.055inH2O) to 0~1.7mmAq (0~0.066inH2O), Maximum Air Flow: 0~134.20CFM (0~3.8m3/min) to 0~271.92CFM (0~7.7m3/min).
Unit of Measure
Specifications
Fan Type |
N/A EC fan |
Length A |
N/A 606 mm |
Length B |
N/A 621 mm |
Length C |
N/A 671 mm |
Rated Voltage |
N/A 24 V |
Speed Control |
N/A DC 0~10 V |
Rated Current |
N/A 0~0.73 A |
Speed |
N/A 0~1500 rpm |
Maximum Pressure |
N/A 0~1.7 mmAq |
Maximum Air Flow |
N/A 0~7.7 m³/min |
CFM |
N/A 0~271.92 |
Noise |
N/A 0~42 dBA |
Q_STP vs. P Graph Index |
N/A 3 |
Weight |
N/A 1.5 oz |
