COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
EC Cross Flow Fan JET-030A Series
High Efficiency EC Cross Flow Fans
349mm (13.7in) to 459mm (18.1in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.4mmAq (0~0.055inH2O) to 0~1.5mmAq (0~0.059inH2O), Maximum Air Flow: 0~56.50CFM (0~1.6m3/min) to 0~74.16CFM (0~2.1m3/min).
Clear
Filter
Length A (mm)
Length B (mm)
Length C (mm)
Rated Voltage (V)
Maximum Pressure (mmAq)
Maximum Air Flow (m³/min)
Noise (dBA)
Model Number |
Shipping Weight |
Fan Type |
Length A |
Length B |
Length C |
Rated Voltage |
Speed Control |
Rated Current |
Speed |
Maximum Pressure |
Maximum Air Flow |
CFM |
Noise |
Weight |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| JET-03029A24Q-3B | Shipping Weight N/A 330 g | Fan Type N/A EC fan | Length A N/A 300 mm | Length B N/A 310 mm | Length C N/A 349 mm | Rated Voltage N/A 24 V | Speed Control N/A DC 0~10 V | Rated Current N/A 0.10 A | Speed N/A 0~2800 rpm | Maximum Pressure N/A 0~1.5 mmAq | Maximum Air Flow N/A 0~1.6 m³/min | CFM N/A 0~56.50 | Noise N/A 0~32 dBA | Weight N/A 0.330 kg |
Add To Cart
Request Quote |
| JET-03035A24Q-3B | Shipping Weight N/A 370 g | Fan Type N/A EC fan | Length A N/A 360 mm | Length B N/A 370 mm | Length C N/A 409 mm | Rated Voltage N/A 24 V | Speed Control N/A DC 0~10 V | Rated Current N/A 0.14 A | Speed N/A 0~2800 rpm | Maximum Pressure N/A 0~1.4 mmAq | Maximum Air Flow N/A 0~1.9 m³/min | CFM N/A 0~67.10 | Noise N/A 0~33 dBA | Weight N/A 0.370 kg |
Add To Cart
Request Quote |
| JET-03040A24Q-3B | Shipping Weight N/A 400 g | Fan Type N/A EC fan | Length A N/A 410 mm | Length B N/A 420 mm | Length C N/A 459 mm | Rated Voltage N/A 24 V | Speed Control N/A DC 0~10 V | Rated Current N/A 0.15 A | Speed N/A 0~2800 rpm | Maximum Pressure N/A 0~1.4 mmAq | Maximum Air Flow N/A 0~2.1 m³/min | CFM N/A 0~74.16 | Noise N/A 0~35 dBA | Weight N/A 0.400 kg |
Add To Cart
Request Quote |


