COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
349mm (13.7in) to 459mm (18.1in) lengths. EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings. Maximum Pressure: 0~1.4mmAq (0~0.055inH2O) to 0~1.5mmAq (0~0.059inH2O), Maximum Air Flow: 0~56.50CFM (0~1.6m3/min) to 0~74.16CFM (0~2.1m3/min).
Unit of Measure
Specifications
Shipping Weight |
N/A 330 g |
Fan Type |
N/A EC fan |
Length A |
N/A 300 mm |
Length B |
N/A 310 mm |
Length C |
N/A 349 mm |
Rated Voltage |
N/A 24 V |
Speed Control |
N/A DC 0~10 V |
Rated Current |
N/A 0.10 A |
Speed |
N/A 0~2800 rpm |
Maximum Pressure |
N/A 0~1.5 mmAq |
Maximum Air Flow |
N/A 0~1.6 m³/min |
CFM |
N/A 0~56.50 |
Noise |
N/A 0~32 dBA |
Q_STP vs. P Graph Index |
N/A 1 |
Weight |
N/A 0.330 kg |
