COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTI-IS SERIES - Metal Inline Booster Fans
Duct Fan and Accessories
PTI-IS Metal Inline Booster Fans are engineered to boost air in
forced air heating and cooling systems without upsetting the
balance in the closed-loop system.
Each fan body is made of steel construction with powder coated
baked paint and is suitable for various environments including
gas work shops, indoor growing rooms, warehouses, etc.
The motor features a permanently lubricated bearing that
operates quietly and requires no maintenance.
The fans are fluted on both ends to be easily mounted in-line
with the existing duct work to increase airflow.
Diameter: 4inch / 6inch / 8inch.
forced air heating and cooling systems without upsetting the
balance in the closed-loop system.
Each fan body is made of steel construction with powder coated
baked paint and is suitable for various environments including
gas work shops, indoor growing rooms, warehouses, etc.
The motor features a permanently lubricated bearing that
operates quietly and requires no maintenance.
The fans are fluted on both ends to be easily mounted in-line
with the existing duct work to increase airflow.
Diameter: 4inch / 6inch / 8inch.
Model Number |
Voltage |
Power |
Speed |
Airflow |
Pressure |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTI-100IS 220-240V/50Hz | Voltage N/A 220 to 240 V | Power N/A 15 Watts | Speed N/A 2600 rpm | Airflow N/A 25 cfm43 m³/h | Pressure N/A 0.14 inH2O3.56 mmAq36 Pa |
Add To Cart
Request Quote |
| PTI-100IS 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 15 Watts | Speed N/A 3200 rpm | Airflow N/A 33 cfm56 m³/h | Pressure N/A 0.19 inH2O4.83 mmAq48 Pa |
Add To Cart
Request Quote |
| PTI-150IS 220-240V/50Hz | Voltage N/A 220 to 240 V | Power N/A 34 Watts | Speed N/A 2450 rpm | Airflow N/A 152 cfm258 m³/h | Pressure N/A 0.3 inH2O7.62 mmAq75 Pa |
Add To Cart
Request Quote |
| PTI-150IS 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 37 Watts | Speed N/A 2800 rpm | Airflow N/A 174 cfm295 m³/h | Pressure N/A 0.3 inH2O7.62 mmAq75 Pa |
Add To Cart
Request Quote |
| PTI-200IS 220-240V/50Hz | Voltage N/A 220 to 240 V | Power N/A 40 Watts | Speed N/A 2350 rpm | Airflow N/A 295 cfm501 m³/h | Pressure N/A 0.08 inH2O2.03 mmAq20 Pa |
Add To Cart
Request Quote |
| PTI-200IS 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 46 Watts | Speed N/A 2350 rpm | Airflow N/A 254 cfm431 m³/h | Pressure N/A 0.09 inH2O2.29 mmAq24 Pa |
Add To Cart
Request Quote |