PTI-IS Metal Inline Booster Fans are engineered to boost air in
forced air heating and cooling systems without upsetting the
balance in the closed-loop system.
Each fan body is made of steel construction with powder coated
baked paint and is suitable for various environments including
gas work shops, indoor growing rooms, warehouses, etc.
The motor features a permanently lubricated bearing that
operates quietly and requires no maintenance.
The fans are fluted on both ends to be easily mounted in-line
with the existing duct work to increase airflow.
Diameter: 4inch / 6inch / 8inch.
Unit of Measure

Specifications

Voltage

N/A 100 to 120 V

Frequency

N/A 60 Hz

Current

N/A 0.68 A

Power

N/A 37 Watts

Speed

N/A 2800 rpm

Airflow

N/A 174 cfm295 m³/h

Pressure

N/A 0.3 inH2O7.62 mmAq75 Pa

Weight

N/A 1.2 kg

Dimensions

D

N/A 5.91 in150 mm

L

N/A 7.28 in185 mm

Dimensional Drawing

<span data-measure='general'><img src="/Asset/PTI_IS_dim.jpg"></img><br/>PTI-IS SERIES - Metal Inline Booster Fans HI_IS_dim<br/></span>

Applications

Applications

N/A HVAC
Fresh Air Systems
Air Purification
Communication Equipment