COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTGF SERIES - Inline Duct Fans
Duct Fan and Accessories
PTGF series Inline Duct Fans are well suited for indoor exhaust fresh air systems, ventilation, and humidification.
Each fan is designed with special clips for easy installation and maintenance. The fan housing is made of high endurance and
lightweight material.
The fans can operate from -20℃ to 60℃ and also include dual ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
Each fan is designed with special clips for easy installation and maintenance. The fan housing is made of high endurance and
lightweight material.
The fans can operate from -20℃ to 60℃ and also include dual ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
Model Number |
Voltage |
Speed |
Airflow |
Pressure |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTGF-200\100P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2200 rpm | Airflow N/A 117 cfm198 m³/h | Pressure N/A 0.63 inH2O15.91 mmAq156.77 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTGF-200\100P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1850 rpm | Airflow N/A 97 cfm165 m³/h | Pressure N/A 0.53 inH2O13.36 mmAq131.89 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTGF-200\100P H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2200 rpm | Airflow N/A 117 cfm198 m³/h | Pressure N/A 0.63 inH2O15.91 mmAq156.77 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTGF-200\100P L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 1850 rpm | Airflow N/A 97 cfm165 m³/h | Pressure N/A 0.53 inH2O13.36 mmAq131.89 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTGF-300\125P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2250 rpm | Airflow N/A 167 cfm284 m³/h | Pressure N/A 0.64 inH2O16.21 mmAq159.25 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTGF-300\125P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1850 rpm | Airflow N/A 146 cfm248 m³/h | Pressure N/A 0.43 inH2O10.81 mmAq107.00 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTGF-300\125P H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2250 rpm | Airflow N/A 167 cfm284 m³/h | Pressure N/A 0.64 inH2O16.21 mmAq159.25 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTGF-300\125P L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 1850 rpm | Airflow N/A 146 cfm248 m³/h | Pressure N/A 0.43 inH2O10.81 mmAq107.00 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTGF-500\150P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2550 rpm | Airflow N/A 312 cfm530 m³/h | Pressure N/A 1.20 inH2O30.59 mmAq298.61 Pa | Noise N/A 33 dBA |
Add To Cart
Request Quote |
| PTGF-500\150P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1850 rpm | Airflow N/A 241 cfm410 m³/h | Pressure N/A 0.96 inH2O24.47 mmAq238.89 Pa | Noise N/A 29 dBA |
Add To Cart
Request Quote |
| PTGF-500\150P H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2550 rpm | Airflow N/A 312 cfm530 m³/h | Pressure N/A 1.20 inH2O30.59 mmAq298.61 Pa | Noise N/A 33 dBA |
Add To Cart
Request Quote |
| PTGF-500\150P L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 1850 rpm | Airflow N/A 241 cfm410 m³/h | Pressure N/A 0.96 inH2O24.47 mmAq238.89 Pa | Noise N/A 29 dBA |
Add To Cart
Request Quote |
| PTGF-800\200P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2450 rpm | Airflow N/A 494 cfm840 m³/h | Pressure N/A 1.41 inH2O35.89 mmAq350.86 Pa | Noise N/A 63 dBA |
Add To Cart
Request Quote |
| PTGF-800\200P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1950 rpm | Airflow N/A 406 cfm690 m³/h | Pressure N/A 1.1 inH2O27.94 mmAq273.72 Pa | Noise N/A 55 dBA |
Add To Cart
Request Quote |
| PTGF-800\200P H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2450 rpm | Airflow N/A 494 cfm840 m³/h | Pressure N/A 1.41 inH2O35.89 mmAq350.86 Pa | Noise N/A 63 dBA |
Add To Cart
Request Quote |
| PTGF-800\200P L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 1950 rpm | Airflow N/A 406 cfm690 m³/h | Pressure N/A 1.1 inH2O27.94 mmAq273.72 Pa | Noise N/A 55 dBA |
Add To Cart
Request Quote |