COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTGF series Inline Duct Fans are well suited for indoor exhaust fresh air systems, ventilation, and humidification.
Each fan is designed with special clips for easy installation and maintenance. The fan housing is made of high endurance and
lightweight material.
The fans can operate from -20℃ to 60℃ and also include dual ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
Each fan is designed with special clips for easy installation and maintenance. The fan housing is made of high endurance and
lightweight material.
The fans can operate from -20℃ to 60℃ and also include dual ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
Unit of Measure
Specifications
Speed |
N/A L |
Voltage |
N/A 220 to 240 V |
Frequency |
N/A 50 Hz |
Current |
N/A 0.19 A |
Power |
N/A 44 Watts |
Speed |
N/A 1850 rpm |
Airflow |
N/A 241 cfm410 m³/h |
Pressure |
N/A 0.96 inH2O24.47 mmAq238.89 Pa |
Noise |
N/A 29 dBA |
Weight |
N/A 1.9 kg |
Applications |
N/A
HVAC Fresh Air Systems Air Purification Communication Equipment |

