COVID-19 Update: Pelonis Technologies Remains Fully Operational. [Full Details]
Catalog
PTGA SERIES - Axial Exhaust Fans
Duct Fan and Accessories
PTGA series Axial Exhaust Fans are designed to provide optimal airflow and efficiency for residential and commercial applications.
Each fan housing and impeller are made of high-quality UV resistant ABS material and also includes an innovative blade design that maximizes airflow efficiency.
The fans also include a reliable low power motor for continuous operation and extended operating life.
PTGA series Axial Exhaust Fans can be directly mounted into the ventilation shaft and can also be connected via a flexible air duct with a clamp. Self-tapping screws can be used for installation into a wall.
Also suitable for ceiling mounting.
Protection Class: IP34
Each fan housing and impeller are made of high-quality UV resistant ABS material and also includes an innovative blade design that maximizes airflow efficiency.
The fans also include a reliable low power motor for continuous operation and extended operating life.
PTGA series Axial Exhaust Fans can be directly mounted into the ventilation shaft and can also be connected via a flexible air duct with a clamp. Self-tapping screws can be used for installation into a wall.
Also suitable for ceiling mounting.
Protection Class: IP34
Model Number |
Voltage |
Power |
Speed |
Airflow |
Pressure |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTGA-150A 220-240V/50Hz | Voltage N/A 220 to 240 V | Power N/A 22 Watts | Speed N/A 2350 rpm | Airflow N/A 118 cfm201 m³/h | Pressure N/A 0.22 inH2O5.59 mmAq54.74 Pa |
Add To Cart
Request Quote |
| PTGA-150A 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 28 Watts | Speed N/A 2350 rpm | Airflow N/A 118 cfm201 m³/h | Pressure N/A 0.22 inH2O5.59 mmAq54.74 Pa |
Add To Cart
Request Quote |
| PTGA-150AE 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 7 Watts | Speed N/A 2000 rpm | Airflow N/A 103 cfm175 m³/h | Pressure N/A 0.17 inH2O4.32 mmAq42.30 Pa |
Add To Cart
Request Quote |
| PTGA-150B 220-240V/50Hz | Voltage N/A 220 to 240 V | Power N/A 28 Watts | Speed N/A 2350 rpm | Airflow N/A 116 cfm197 m³/h | Pressure N/A 0.21 inH2O5.33 mmAq52.26 Pa |
Add To Cart
Request Quote |
| PTGA-150B 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 31 Watts | Speed N/A 2350 rpm | Airflow N/A 116 cfm197 m³/h | Pressure N/A 0.21 inH2O5.33 mmAq52.26 Pa |
Add To Cart
Request Quote |
| PTGA-150BE 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 12 Watts | Speed N/A 2000 rpm | Airflow N/A 101 cfm172 m³/h | Pressure N/A 0.16 inH2O4.06 mmAq39.81 Pa |
Add To Cart
Request Quote |
| PTGA-150C 220-240V/50Hz | Voltage N/A 220 to 240 V | Power N/A 22 Watts | Speed N/A 2350 rpm | Airflow N/A 174 cfm295 m³/h | Pressure N/A 0.20 inH2O5.08 mmAq49.77 Pa |
Add To Cart
Request Quote |
| PTGA-150C 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 25 Watts | Speed N/A 2350 rpm | Airflow N/A 174 cfm295 m³/h | Pressure N/A 0.20 inH2O5.08 mmAq49.77 Pa |
Add To Cart
Request Quote |
| PTGA-150CE 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 7 Watts | Speed N/A 2000 rpm | Airflow N/A 162 cfm275 m³/h | Pressure N/A 0.16 inH2O4.06 mmAq39.81 Pa |
Add To Cart
Request Quote |
| PTGA-150D 220-240V/50Hz | Voltage N/A 220 to 240 V | Power N/A 22 Watts | Speed N/A 2350 rpm | Airflow N/A 160 cfm272 m³/h | Pressure N/A 0.23 inH2O5.84 mmAq57.23 Pa |
Add To Cart
Request Quote |
| PTGA-150D 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 25 Watts | Speed N/A 2350 rpm | Airflow N/A 160 cfm272 m³/h | Pressure N/A 0.23 inH2O5.84 mmAq57.23 Pa |
Add To Cart
Request Quote |
| PTGA-150DE 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 7 Watts | Speed N/A 2000 rpm | Airflow N/A 139 cfm237 m³/h | Pressure N/A 0.17 inH2O4.32 mmAq43.30 Pa |
Add To Cart
Request Quote |